• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Abacus, Male Adapter for Copper Pipe

Abacus, Male Adapter for Copper Pipe

[Features]
· Flame-free construction method — no brazing is required.
· Simple to implement with only two wrenches.
· For connecting from installed copper pipes to stainless steel tubes.
· Switching and repairing pipes is simplified.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ABACUS-L-32A
ABACUS-L-40A
ABACUS-L-50A
ABACUS-M-32A
ABACUS-M-40A
ABACUS-M-50A
Part NumberVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Thickness
(mm)
11 Day(s) or more 321 1/434.921 1/4B(32A)1.40
11 Day(s) or more 401 1/241.281 1/2B(40A)1.52
11 Day(s) or more 50253.982B(50A)1.78
11 Day(s) or more 321 1/434.921 1/4B(32A)1.07
11 Day(s) or more 401 1/241.281 1/2B(40A)1.24
11 Day(s) or more 50253.982B(50A)1.47

Loading...

  1. 1

Basic Information

Type Fitting Material Steel pipe Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)