(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A tire that is filled with air. Runs smooth even on surfaces with a few steps or bumps thanks to its excellent elasticity.
Part Number |
---|
2.00-4HL-BLACK |
2.00-4HL-GRAY |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Specifications |
---|---|---|---|---|---|
₹ 4,755.76 | 1 Piece(s) | 9 Day(s) or more | Wheel Color Black | ||
₹ 4,755.76 | 1 Piece(s) | 9 Day(s) or more | Wheel Color Gray |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Wheel Outer Dia.(Ø) | 210 |
---|---|---|---|---|---|
Width of Wheel(mm) | 50 | Hole Diameter(Ø) | 20 | Width of Hub(mm) | 52 |
Bearing | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy