(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

6½X2-3HL PU No-Puncture Tire and Foam Urethane

6½X2-3HL PU No-Puncture Tire and Foam Urethane
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since it is filled with foamed urethane instead of air, there is no need to worry about getting a flat tire, and it is also features superior and economy.

 
Part Number
61/2X2-3HL-PU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,678.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Foam Urethane Wheel Outer Dia.(Ø) 181
Width of Wheel(mm) 51 Hole Diameter(Ø) 12 Width of Hub(mm) 63
Bearing Available Wheel Specifications Type PU Self-sealing Tire (Foamed urethane)

Please check the type/dimensions/specifications of the part 61/2X2-3HL-PU in the 6½X2-3HL PU No-Puncture Tire and Foam Urethane series.

Frequently asked question (FAQ)

Question: Can the product be used to replace the existing 61/2 x 2-3HL wheels?
Answer: The bracket is assembled with a shaft. Loosen the nut and remove the wheel for replacement.
Question: How much load can the product withstand when used with a dolly?
Answer: The maximum load for one wheel is 60 daN (61.2 kgf).
Using four wheels, the maximum load is 60 daN (61.2kgf) × 4 × 0.8 [safety factor] = 192 daN (195.84kgf): including the dolly weight, the capacity is up to about 195 kgf.