(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FA Model, Steel Wheels (Slide Bearing)

FA Model, Steel Wheels (Slide Bearing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      999₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is made of iron, it has excellent load resistance, chemical-resistance, heat-resistance, and cold-resistance.

 
Part Number
FA-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 999.49

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Iron Wheel Outer Dia.(Ø) 50
Width of Wheel(mm) 27 Hole Diameter(Ø) 10 Width of Hub(mm) 31
Bearing None

Please check the type/dimensions/specifications of the part FA-50 in the FA Model, Steel Wheels (Slide Bearing) series.

Frequently asked question (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: The maximum load for one FA-50 wheel is 60 daN (61.2 kgf).
Using four wheels, the maximum load is 60 daN (61.2kgf) × 4 × 0.8 [safety factor] = 192 daN (195.84kgf): including the dolly weight, the capacity is up to about 195 kgf.
X
whatsapp-qr whatsapp-icon