(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Polybutadiene Rubber Wheels (with Stainless Steel Bearings) Made of PND Type Resin

Polybutadiene Rubber Wheels (with Stainless Steel Bearings) Made of PND Type Resin
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a wheel with a tire made from polybutadiene rubber, which possesses high rebound resilience and excellent low temperature properties, as well as little internal heat generation. The wheel main body is made from Nylon 6 resin, which has excellent chemical-resistance and shock resistance, and also features a built-in stainless steel bearing.

 
Part Number
PND-75
PND-100
PND-130
PND-150
PND-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

₹ 2,010.25

1 Piece(s) 9 Day(s) or more 75321039

₹ 2,323.13

1 Piece(s) 9 Day(s) or more 100321242

₹ 3,478.27

1 Piece(s) 9 Day(s) or more 130382052

₹ 3,986.49

1 Piece(s) 9 Day(s) or more 150382055

₹ 4,828.85

1 Piece(s) 9 Day(s) or more 200422055

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing Available