(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Vehicle Caster, Swivel (with Double Stopper) HLJB Type (Part Number)

Industrial Vehicle Caster, Swivel (with Double Stopper) HLJB Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,985₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster for industrial vehicles for which multiple types of wheels are available with the same model number. Includes a stopper that stops the rotation of the wheel and swiveling of the hardware simultaneously.

Part Number
HLJB3.00-4-AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Wheel specification
(g)
Tire width Weight

₹ 18,355.71

1 Piece(s) 9 Day(s) or more 30480.01~140.001301251251601602487371Airless, Solid Tire (Self-sealing Tire)37500

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Shaft Diameter D(Ø) 20
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLJB3.00-4-AL in the Industrial Vehicle Caster, Swivel (with Double Stopper) HLJB Type series.

Product variants

Part Number
HLJB2.00-4-BLACK
HLJB2.00-4-GRAY
HLJB3.00-4-BS
HLJB3.00-4-FO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Wheel specification
(g)
Tire width Weight

₹ 8,985.15

1 Piece(s) 9 Day(s) or more 26035.01~80.00801121121401402105058Wheel Color Black23690

₹ 9,027.25

1 Piece(s) 9 Day(s) or more 26035.01~80.00801121121401402105058Wheel Color Gray23690

₹ 13,773.84

1 Piece(s) 9 Day(s) or more 30680.01~140.001101251251601602538271Bridge stone Tire Used35480

₹ 11,168.62

1 Piece(s) 9 Day(s) or more 30580.01~140.001101251251601602507671Use of Tire Made Overseas35370