(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster for Industrial Vehicles Fixed HLK Type (Part Number)

Caster for Industrial Vehicles Fixed HLK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

Part Number
HLK61/2X2-3-GRAY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

₹ 4,567.42

1 Piece(s) 9 Day(s) or more 21035.01~80.006010056127871217551Wheel Color Gray511260

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLK61/2X2-3-GRAY in the Caster for Industrial Vehicles Fixed HLK Type series.

Product variants

Part Number
HLETK3.00-4-AL
HLETK3.00-4-BS
HLETK3.00-4-FO
HLK61/2X2-3-PU
HLK61/2X2-4-BLACK
HLK61/2X2-4-GRAY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight

₹ 14,628.51

1 Piece(s) 9 Day(s) or more 30480.01~140.00130112631581202024873Airless, Solid Tire (Self-sealing Tire)735590

₹ 10,046.64

1 Piece(s) 9 Day(s) or more 30680.01~140.00110112631581202025382Bridge stone Tire Used823570

₹ 7,440.04

1 Piece(s) 9 Day(s) or more 30580.01~140.00110112631581202025076Use of Tire Made Overseas763460

₹ 4,672.42

1 Piece(s) 5 Day(s) or more 21335.01~80.006010056127871218151Type PU Self-sealing Tire (Foamed urethane)511410

₹ 6,622.11

1 Piece(s) 9 Day(s) or more 23735.01~80.0080112631511022017540Wheel Color Black402810

₹ 6,622.11

1 Piece(s) 9 Day(s) or more 23735.01~80.0080112631511022017540Wheel Color Gray402810