(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Casters for industrial vehicles with the same part number and multiple wheel types
・ It comes with free-swivel fitting
・ It uses pneumatic industrial vehicle tires and has excellent shock absorption
・ Lineup of 11 types from ø175 to 295 (wheel diameter 175 to 295 mm)
[Applications]
・ It can be used for general purpose when moving or transporting luggage
・ For moving and transporting luggage that is troubled if shock is transmitted
Part Number |
---|
HLJ61/2X2-3-PU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Wheel specification (g) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,119.55 | 1 Piece(s) | 9 Day(s) or more | 213 | 35.01~80.00 | 80 | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 12 | 181 | 51 | 45 | Type PU Self-sealing Tire (Foamed urethane) | 1650 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Characteristics | Abrasion Resistance |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part HLJ61/2X2-3-PU in the Industrial Vehicle Caster, HLJ Type, Swivel series.
Part Number |
---|
HLETJ3.00-4-AL |
HLETJ3.00-4-BS |
HLETJ3.00-4-FO |
HLJ61/2X2-4-BLACK |
HLJ61/2X2-4-GRAY |
HLJ8X3.00-4-AL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Wheel specification (g) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,259.56 | 1 Piece(s) | 9 Day(s) or more | 304 | 80.01~140.00 | 130 | Round hole | 112 | 112 | 140 | 140 | 20 | 248 | 73 | 58 | Airless, Solid Tire (Self-sealing Tire) | 6810 | ||
₹ 11,672.58 | 1 Piece(s) | 9 Day(s) or more | 306 | 80.01~140.00 | 110 | Round hole | 112 | 112 | 140 | 140 | 20 | 253 | 82 | 58 | Bridge stone Tire Used | 4780 | ||
₹ 9,071.13 | 1 Piece(s) | 9 Day(s) or more | 305 | 80.01~140.00 | 110 | Round hole | 112 | 112 | 140 | 140 | 20 | 250 | 76 | 58 | Use of Tire Made Overseas | 4680 | ||
₹ 7,831.64 | 1 Piece(s) | 9 Day(s) or more | 237 | 35.01~80.00 | 80 | Round hole | 112 | 112 | 140 | 140 | 20 | 175 | 40 | 58 | Wheel Color Black | 3440 | ||
₹ 7,831.64 | 1 Piece(s) | 9 Day(s) or more | 237 | 35.01~80.00 | 80 | Round hole | 112 | 112 | 140 | 140 | 20 | 175 | 40 | 58 | Wheel Color Gray | 3440 | ||
₹ 13,293.87 | 1 Piece(s) | 9 Day(s) or more | 285 | 80.01~140.00 | 100 | Round hole | 125 | 125 | 160 | 160 | 20 | 210 | 65 | 71 | Airless, Solid Tire (Self-sealing Tire) | 5960 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy