(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Static Casters - Fixed PCKC Type - Size 100 mm to 150 mm (Part Number)

Static Casters - Fixed PCKC Type - Size 100 mm to 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A radial bearing is used for the hardware swivel instead of a conventional steel ball. A radial bearing is used for the wheel instead of a conventional commercial bearing.

Part Number
PCKC-151
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)

₹ 2,156.95

1 Piece(s) 9 Day(s) or more 190140.01~220.0018075(80)75(80)1001001215038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel specification Rubber Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part PCKC-151 in the Static Casters - Fixed PCKC Type - Size 100 mm to 150 mm series.

Product variants

Part Number
PCKC-100
PCKC-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)

₹ 1,547.93

1 Piece(s) 9 Day(s) or more 13280.01~140.0012068(71)68(71)95901010032

₹ 1,837.18

1 Piece(s) 9 Day(s) or more 168140.01~220.0015075(80)75(80)1001001212538