(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Features a radial bearing for the hardware swivel part instead of a conventional steel ball.
· Features a radial bearing for the wheel instead of a conventional commercial bearing
Part Number |
---|
PCJC-151 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,005.00 | 1 Piece(s) | 9 Day(s) or more | 190 | 140.01~220.00 | 180 | 75(80) | 75(80) | 100 | 100 | 12 | 150 | 38 | 40 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel specification | Rubber | Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part PCJC-151 in the Quiet Caster Sing PCJC Type, Size: 100 mm to 150 mm series.
Part Number |
---|
PCJC-100 |
PCJC-125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,076.51 | 1 Piece(s) | 9 Day(s) or more | 132 | 80.01~140.00 | 120 | 68(71) | 68(71) | 90 | 90 | 10 | 100 | 32 | 34 | ||
₹ 2,756.87 | 1 Piece(s) | 9 Day(s) or more | 168 | 140.01~220.00 | 150 | 75(80) | 75(80) | 100 | 100 | 12 | 125 | 38 | 38 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy