(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm (Part Number)

Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The swivel part has a thrust bearing built into the upper level and tapered roller bearing in the lower level, and features a design aimed at long-term stabilization of smooth swivel functions and minimal abrasion resistance during usage under heavy loads.

Part Number
RGJH-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

₹ 10,311.44

1 Piece(s) 9 Day(s) or more 177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion Resistance80801081081305045Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 20 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RGJH-130 in the Casters for Heavy Loads, Swivel JH Type, Size: 130 mm to 150 mm series.

Product variants

Part Number
RFJH-130
RFJH-150
RGJH-150
RJH-130
RJH-150
RRJH-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

₹ 11,969.65

1 Piece(s) 9 Day(s) or more 177320.01~485.00450[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80801081081305045Heavy Load

₹ 13,301.84

1 Piece(s) 9 Day(s) or more 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance90901201201505050Heavy Load

₹ 11,452.05

1 Piece(s) 9 Day(s) or more 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance90901201201505050Light/Medium Load

₹ 12,747.22

1 Piece(s) 9 Day(s) or more 177320.01~485.00450[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80801081081305045Heavy Load

₹ 14,058.64

1 Piece(s) 9 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance90901201201505050Heavy Load

₹ 12,584.91

1 Piece(s) 9 Day(s) or more 177485.01~750.00500[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant80801081081305045Heavy Load