(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A JMtype that includes a stopper for stopping rotation of the wheel.
Part Number |
---|
RFJMB-130 |
RJMB-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,636.20 | 1 Piece(s) | 9 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 20 | 130 | 50 | 40 | Heavy Load | ||
₹ 10,415.09 | 1 Piece(s) | 9 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 20 | 130 | 50 | 40 | Heavy Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 80 | Mounting Hole Pitch Transverse Direction(mm) | 80 |
Top Plate F1(mm) | 108 | Top Plate F2(mm) | 108 | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy