(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm) (Part Number)

Caster for Heavy Loads KH Type Mounting Bracket (Size 150 mm to 200 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.

Part Number
RFKH-150
RKH-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 7,753.67

1 Piece(s) 5 Day(s) or more 198485.01~750.00500[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance10056140962015050Heavy Load

₹ 8,509.13

1 Piece(s) 5 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance10056140962015050Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing