(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Casters for Heavy Loads - Fixed KH Type, Size 100 mm to 130 mm (Part Number)

Casters for Heavy Loads - Fixed KH Type, Size 100 mm to 130 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.

Part Number
UWBKH-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 10,378.95

1 Piece(s) 14 Day(s) or more 177485.01~750.00500[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance10056140962013036Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part UWBKH-130 in the Casters for Heavy Loads - Fixed KH Type, Size 100 mm to 130 mm series.

Product variants

Part Number
RFKH-100
RFKH-130
RGKH-100
RGKH-130
RGNKH-100
RKH-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 4,166.96

1 Piece(s) 9 Day(s) or more 144220.01~320.00300[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10352139881210050Light/Medium Load

₹ 6,659.85

1 Piece(s) 9 Day(s) or more 177320.01~485.00450[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10056140962013050Heavy Load

₹ 3,453.29

1 Piece(s) 9 Day(s) or more 144140.01~220.00200[Synthetic Rubber] Aluminum RubberAbrasion Resistance10352139881210050Light/Medium Load

₹ 5,001.62

1 Piece(s) 9 Day(s) or more 177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion Resistance10056140962013050Light/Medium Load

₹ 3,839.73

1 Piece(s) 9 Day(s) or more 144320.01~485.00460[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance10352139881210045Heavy Load

₹ 5,029.76

1 Piece(s) 9 Day(s) or more 144220.01~320.00300[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10352139881210050Light/Medium Load