(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.
Part Number |
---|
RFKH-130 |
RKH-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,659.85 | 1 Piece(s) | 9 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load | ||
₹ 7,438.75 | 1 Piece(s) | 9 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |