(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A caster that can withstand heavy loads and that includes hardware that is capable of swiveling freely.
Part Number |
---|
RRJM-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,564.27 | 1 Piece(s) | 5 Day(s) or more | 177 | 485.01~750.00 | 500 | [Nylon] Aluminum MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 20 | 130 | 50 | 40 | Heavy Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 80 | Mounting Hole Pitch Transverse Direction(mm) | 80 |
Top Plate F1(mm) | 108 | Top Plate F2(mm) | 108 | Metal Fitting Specifications | The wheels on earth |
Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part RRJM-130 in the Casters for Heavy Loads - Swivel JM Type, Size 100 mm to 130 mm series.
Part Number |
---|
RGJM-100 |
RGJM-130 |
RGNJM-100 |
RJM-100 |
UWBJM-100 |
UWBJM-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,688.85 | 1 Piece(s) | 9 Day(s) or more | 144 | 140.01~220.00 | 200 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 12 | 100 | 50 | 37 | Light/Medium Load | ||
₹ 6,257.31 | 1 Piece(s) | 9 Day(s) or more | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 20 | 130 | 50 | 40 | Light/Medium Load | ||
₹ 5,107.45 | 1 Piece(s) | 5 Day(s) or more | 144 | 320.01~485.00 | 460 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 12 | 100 | 45 | 37 | Heavy Load | ||
₹ 6,265.31 | 1 Piece(s) | 9 Day(s) or more | 144 | 220.01~320.00 | 300 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 12 | 100 | 50 | 37 | Light/Medium Load | ||
₹ 7,369.78 | 1 Piece(s) | 14 Day(s) or more | 144 | 320.01~485.00 | 460 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 12 | 100 | 29 | 37 | Heavy Load | ||
₹ 11,634.64 | 1 Piece(s) | 14 Day(s) or more | 177 | 485.01~750.00 | 500 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 20 | 130 | 36 | 40 | Heavy Load |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy