(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Casters for Heavy Loads - Swivel JM Type, Size 100 mm to 130 mm (Part Number)

Casters for Heavy Loads - Swivel JM Type, Size 100 mm to 130 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,689₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster that can withstand heavy loads and that includes hardware that is capable of swiveling freely.

Part Number
UWBJM-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

₹ 7,369.78

1 Piece(s) 14 Day(s) or more 144320.01~485.00460[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance121002937Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80 Mounting Hole Pitch Transverse Direction(mm) 80
Top Plate F1(mm) 108 Top Plate F2(mm) 108 Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part UWBJM-100 in the Casters for Heavy Loads - Swivel JM Type, Size 100 mm to 130 mm series.

Product variants

Part Number
RFJM-130
RGJM-100
RGJM-130
RGNJM-100
RJM-100
UWBJM-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

₹ 7,914.22

1 Piece(s) 9 Day(s) or more 177320.01~485.00450[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance201305040Heavy Load

₹ 4,688.85

1 Piece(s) 9 Day(s) or more 144140.01~220.00200[Synthetic Rubber] Aluminum RubberAbrasion Resistance121005037Light/Medium Load

₹ 6,257.31

1 Piece(s) 9 Day(s) or more 177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion Resistance201305040Light/Medium Load

₹ 5,107.45

1 Piece(s) 5 Day(s) or more 144320.01~485.00460[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance121004537Heavy Load

₹ 6,265.31

1 Piece(s) 9 Day(s) or more 144220.01~320.00300[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance121005037Light/Medium Load

₹ 11,634.64

1 Piece(s) 14 Day(s) or more 177485.01~750.00500[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant201303640Heavy Load
X
whatsapp-qr whatsapp-icon