(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm (Part Number)

Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster that can withstand heavy loads and that features free-swivel hardware.

Part Number
RFJM-75-CP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category Shaft Bearing

₹ 3,518.35

1 Piece(s) 9 Day(s) or more 105140.01~220.00200[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7171909012753835Light/Medium LoadSteel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part RFJM-75-CP in the Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm series.

Product variants

Part Number
FAJM-50-CP
FJM-50-CP
RFJM-65-CP
RGNJM-50-CP
RGNJM-65-CP
RGNJM-75-CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category Shaft Bearing

₹ 1,990.11

1 Piece(s) 9 Day(s) or more 7235.01~80.0060Iron-5050656510502725Light/Medium LoadSlide Bearing

₹ 2,532.84

1 Piece(s) 9 Day(s) or more 7280.01~140.00100Iron-5050656510502725Light/Medium LoadSteel Plate with Bearing

₹ 3,335.44

1 Piece(s) 9 Day(s) or more 92140.01~220.00170[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171909012653435Light/Medium LoadSteel Plate with Bearing

₹ 1,924.00

1 Piece(s) 9 Day(s) or more 72140.01~220.00200[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance5050656510502825Light/Medium LoadSteel Plate with Bearing

₹ 2,592.25

1 Piece(s) 5 Day(s) or more 92220.01~320.00300[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance7171909012653835Light/Medium LoadSteel Plate with Bearing

₹ 2,736.36

1 Piece(s) 5 Day(s) or more 105320.01~485.00400[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance7171909012753835Heavy LoadSteel Plate with Bearing