(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A caster that can withstand heavy loads and that features free-swivel hardware.
Part Number |
---|
RFJM-65-CP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,335.44 | 1 Piece(s) | 9 Day(s) or more | 92 | 140.01~220.00 | 170 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 71 | 71 | 90 | 90 | 12 | 65 | 34 | 35 | Light/Medium Load | Steel Plate with Bearing |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth |
Please check the type/dimensions/specifications of the part RFJM-65-CP in the Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm series.
Part Number |
---|
FAJM-50-CP |
FJM-50-CP |
RFJM-75-CP |
RGNJM-50-CP |
RGNJM-65-CP |
RGNJM-75-CP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,990.11 | 1 Piece(s) | 9 Day(s) or more | 72 | 35.01~80.00 | 60 | Iron | - | 50 | 50 | 65 | 65 | 10 | 50 | 27 | 25 | Light/Medium Load | Slide Bearing | ||
₹ 2,532.84 | 1 Piece(s) | 9 Day(s) or more | 72 | 80.01~140.00 | 100 | Iron | - | 50 | 50 | 65 | 65 | 10 | 50 | 27 | 25 | Light/Medium Load | Steel Plate with Bearing | ||
₹ 3,518.35 | 1 Piece(s) | 9 Day(s) or more | 105 | 140.01~220.00 | 200 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 71 | 71 | 90 | 90 | 12 | 75 | 38 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
₹ 1,924.00 | 1 Piece(s) | 9 Day(s) or more | 72 | 140.01~220.00 | 200 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 50 | 50 | 65 | 65 | 10 | 50 | 28 | 25 | Light/Medium Load | Steel Plate with Bearing | ||
₹ 2,592.25 | 1 Piece(s) | 5 Day(s) or more | 92 | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 65 | 38 | 35 | Light/Medium Load | Steel Plate with Bearing | ||
₹ 2,736.36 | 1 Piece(s) | 5 Day(s) or more | 105 | 320.01~485.00 | 400 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 71 | 71 | 90 | 90 | 12 | 75 | 38 | 35 | Heavy Load | Steel Plate with Bearing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy