(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Medium Load Casters Swivel J Type Size 250 mm to 300 mm (Part Number)

Medium Load Casters Swivel J Type Size 250 mm to 300 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,288₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, free-swivel caster for medium loads.

Part Number
UWBSJ-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 27,681.36

1 Piece(s) 14 Day(s) or more 305485.01~750.00550[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance12512516016025036Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 25 Eccentricity E(mm) 71
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part UWBSJ-250 in the Medium Load Casters Swivel J Type Size 250 mm to 300 mm series.

Product variants

Part Number
CRJ-250
SJ-250
SJ-300
SRJ-250
SUIJ-250
SUIJ-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 11,117.49

1 Piece(s) 9 Day(s) or more 305320.01~485.00330[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance12512516016025050Medium Load

₹ 10,288.15

1 Piece(s) 9 Day(s) or more 305320.01~485.00330[Synthetic Rubber] RubberAbrasion Resistance12512516016025050Medium Load

₹ 13,122.51

1 Piece(s) 9 Day(s) or more 374320.01~485.00350[Synthetic Rubber] RubberAbrasion Resistance14014017517530050Medium Load

₹ 10,913.65

1 Piece(s) 9 Day(s) or more 305220.01~320.00260[Synthetic Rubber] Red rubberAbrasion Resistance12512516016025050Light/Medium Load

₹ 12,840.05

1 Piece(s) 14 Day(s) or more 305485.01~750.00500[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance12512516016025045Medium Load

₹ 20,701.80

1 Piece(s) 14 Day(s) or more 374485.01~750.00600[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance14014017517530050Medium Load