(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Medium Load Casters Swivel J Type Size 250 mm to 300 mm (Part Number)

Medium Load Casters Swivel J Type Size 250 mm to 300 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,288₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, free-swivel caster for medium loads.

Part Number
SUIJ-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 20,701.80

1 Piece(s) 14 Day(s) or more 374485.01~750.00600[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance14014017517530050Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 25 Eccentricity E(mm) 71
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part SUIJ-300 in the Medium Load Casters Swivel J Type Size 250 mm to 300 mm series.

Product variants

Part Number
CRJ-250
SJ-250
SJ-300
SRJ-250
SUIJ-250
UWBSJ-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

₹ 11,117.49

1 Piece(s) 9 Day(s) or more 305320.01~485.00330[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance12512516016025050Medium Load

₹ 10,288.15

1 Piece(s) 9 Day(s) or more 305320.01~485.00330[Synthetic Rubber] RubberAbrasion Resistance12512516016025050Medium Load

₹ 13,122.51

1 Piece(s) 9 Day(s) or more 374320.01~485.00350[Synthetic Rubber] RubberAbrasion Resistance14014017517530050Medium Load

₹ 10,913.65

1 Piece(s) 9 Day(s) or more 305220.01~320.00260[Synthetic Rubber] Red rubberAbrasion Resistance12512516016025050Light/Medium Load

₹ 12,840.05

1 Piece(s) 14 Day(s) or more 305485.01~750.00500[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance12512516016025045Medium Load

₹ 27,681.36

1 Piece(s) 14 Day(s) or more 305485.01~750.00550[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant12512516016025036Medium Load