(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Spray Gun, Semi-Automatic SA110-P

Automatic Spray Gun, Semi-Automatic SA110-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For low and medium viscosities.

[Features]
· Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
· Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
· The material the paint nozzle is made of has been changed, helping improve durability.

 
Part Number
SA110-P08P
SA110-P10P
SA110-P13P
SA110-P15P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

₹ 13,185.75

1 Piece(s) 10 Day(s) or more 0.822008P

₹ 13,185.75

1 Piece(s) 10 Day(s) or more 1.023010P

₹ 13,185.75

1 Piece(s) 10 Day(s) or more 1.328013P

₹ 13,185.75

1 Piece(s) 10 Day(s) or more 1.529015P

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Pattern Shape Tulip Paint Nozzle Type F110
X
whatsapp-qr whatsapp-icon