(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vaculeaner VCM-DF With Duster

Vaculeaner VCM-DF With Duster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A large amount of secondary air is sucked in with a small amount of compressed air, and a large suction force is obtained
・ When the ball valve is closed, it blows away, and when it is opened, it sucks
・ Since compressed air is the power source and there are no rotating parts, there are few failures, and it is an explosion-proof type and safe
・ The passage circuit is cylindrical and has no roughness, so there is no worry of clogging inside
・ VCM-DF-1 can be used at any angle as the air pipe can be bent freely by hand.
[Applications]
・ Cleaning: Sucking and blowing off metal cutting chips, polishing powder, sand, sawdust, sewing thread waste, etc.
・ Collecting: Collecting barrel sand, sandblast sand, small parts, etc.
・ Cooling: Cooling molds, castings, forgings, welds, etc., and removing foreign objects by suction

 
Part Number
VCM-DF
VCM-DF-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeatures Pipe length
(mm)

₹ 14,808.91

1 Piece(s) 5 Day(s) or more Standard100

₹ 16,194.64

1 Piece(s) 5 Day(s) or more Flexible200

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long The amount of air(L/min) 260