(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Flow Rate Control | Nozzle Dia.(mm) | 2.2 |
The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Japanese Only
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Flow Rate Control | Nozzle Dia.(mm) | 2.2 |
The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Flow Rate Control | Nozzle Dia.(mm) | 2.2 |
The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Noise reduced by 10dB compared with conventional models. The ejection volume from the nozzle is three times greater than the air consumption volume.
[Features]
· Trigger type with air flow regulation function included.
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Flow Rate Control | Nozzle Dia.(mm) | 2.2 |
The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Japanese Only
Loading...
Loading...
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard |
---|---|---|---|
Features | Flow Rate Control | Nozzle Dia.(mm) | 2.2 |
The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Flow Rate Control |
---|---|---|---|---|---|
Nozzle Dia.(mm) | 2.2 | The amount of air(L/min) | 130 | Feature Details | Trigger type, with air amount adjusting function |
Please check the type/dimensions/specifications of the part DS-3TA in the Air Duster DS-3TA series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy