(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Shaft FLB38R for Roller Conveyor / Light Loads

Roller Shaft FLB38R for Roller Conveyor / Light Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      314₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For light duty, ø12. Pipe is made of steel * Shaft can be purchased as a single unit

Part Number
SF-FLB38R-P1-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 314.12

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Roller Axis Outer Dia. D(Ø) 12 Properties Standard
Thickness t(mm) 1 Applicable roller width(mm) 300

Please check the type/dimensions/specifications of the part SF-FLB38R-P1-300 in the Roller Shaft FLB38R for Roller Conveyor / Light Loads series.

X
whatsapp-qr whatsapp-icon