(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Parking cushion with tape gray (chevron)【1-2 Pieces Per Package】

Parking cushion with tape gray (chevron)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A parking cushion for use as protective shock absorption in parking lots, etc. Materials: Polyethylene / type: Peaked
· Color (pattern): Gray / double-sided tape: Included

Part Number
TAC002
TAC004
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimensions
(mm)

₹ 1,433.55

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 30X50X300

₹ 1,757.69

1 Piece(s) 5 Day(s) or more 30X70X900

Loading...

  1. 1

Basic Information

Material Polyethylene Type Cam type Color (pattern) Gray
Double-sided Tape Presence