(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Traction Trolley Caster, TR-AWJ Model, Aluminum Core Type, Includes Rotating Fitting (Part Number)

Traction Trolley Caster, TR-AWJ Model, Aluminum Core Type, Includes Rotating Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Light and rustproof "Basic Series" aluminum core.

Features

●Excellent abrasion resistance of rubber part, withstands towing at maximum speed of 10 to 20 km/h. 
●The handling is smooth, heavy weight object can be easily transported even by hand pushing. 
●The rubber of tire part is thickened and the impact absorption absorbency was improved in order to endure different impact load. 
●A caster for towing trolley.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Aluminum Wheels, Wear Resistance Rubber
Part Number
TR-130AWJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Fork Width b
(mm)

₹ 8,157.31

1 Piece(s) 5 Day(s) or more 10175140.01~220.00176.479(82)79(82)1051051254052

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Fitting Material Made of steel plate Mounting Hole Type Slotted Holes Load Category Medium Load