(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Traction Trolley Caster, TR-AWJ Model, Aluminum Core Type, Includes Rotating Fitting (Part Number)

Traction Trolley Caster, TR-AWJ Model, Aluminum Core Type, Includes Rotating Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Light and rustproof "Basic Series" aluminum core.

Features

●Excellent abrasion resistance of rubber part, withstands towing at maximum speed of 10 to 20 km/h. 
●The handling is smooth, heavy weight object can be easily transported even by hand pushing. 
●The rubber of tire part is thickened and the impact absorption absorbency was improved in order to endure different impact load. 
●A caster for towing trolley.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Aluminum Wheels, Wear Resistance Rubber
Part Number
TR-200AWJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Fork Width b
(mm)

₹ 10,179.80

1 Piece(s) 5 Day(s) or more 10250220.01~320.00245105(112)105(112)1401402005856

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Fitting Material Made of steel plate Mounting Hole Type Slotted Holes Load Category Medium Load

Please check the type/dimensions/specifications of the part TR-200AWJ in the Traction Trolley Caster, TR-AWJ Model, Aluminum Core Type, Includes Rotating Fitting series.

Product variants

Part Number
TR-100AWJ
TR-130AWJ
TR-150AWJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Fork Width b
(mm)

₹ 6,951.85

1 Piece(s) 5 Day(s) or more 10144140.01~220.00117.670(73)70(73)95951003543

₹ 8,157.31

1 Piece(s) 5 Day(s) or more 10175140.01~220.00176.479(82)79(82)1051051254052

₹ 7,186.25

1 Piece(s) 5 Day(s) or more 10198140.01~220.0019687(93)87(93)1201201504556