(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Casters for Medium Loads, P-WJS Model Logllan (Urethane) Wheeled Model with Swivel Bracket, and Double Stopper (Part Number)

Casters for Medium Loads, P-WJS Model Logllan (Urethane) Wheeled Model with Swivel Bracket, and Double Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,788₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·"Long-Run Wheel Series" with excellent oil resistance and abrasion resistance.

 
Part Number
P-150WJS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Fork Width b
(mm)

₹ 3,193.51

1 Piece(s) 5 Day(s) or more 10198220.01~320.00294Slotted Holes87(93)87(93)1201201504556

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Made of steel plate Load Category Medium Load

Please check the type/dimensions/specifications of the part P-150WJS in the Casters for Medium Loads, P-WJS Model Logllan (Urethane) Wheeled Model with Swivel Bracket, and Double Stopper series.

Product variants

Part Number
P-100WJS
P-130WJS
P-200WJS
P-250WJS
P-75WJS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Fork Width b
(mm)

₹ 2,225.13

1 Piece(s) 5 Day(s) or more 10144140.01~220.00176.4Slotted Holes70(73)70(73)95951003543

₹ 3,056.80

1 Piece(s) 5 Day(s) or more 10177220.01~320.00245Slotted Holes79(82)79(82)1051051304052

₹ 4,755.25

1 Piece(s) 5 Day(s) or more 10250320.01~485.00392Round hole1121121401402005856

₹ 16,020.89

1 Piece(s) 5 Day(s) or more -305485.01~750.00490Round hole1251251601602507190

₹ 1,788.49

1 Piece(s) 5 Day(s) or more 1010080.01~140.00117.6Round hole636381817523.536