(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture (Part Number)

Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·"Long-Run Wheel Series" with excellent oil resistance and abrasion resistance.

 
Part Number
P-130WK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)

₹ 2,131.38

1 Piece(s) 5 Day(s) or more 10177220.01~320.00245Slotted Holes95(100)53(56)1379313052

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Made of steel plate Load Category Medium Load

Please check the type/dimensions/specifications of the part P-130WK in the Medium-Load Caster, P-WK Type, Loglan (Urethane), Type with Wheels, Includes Fixture series.

Product variants

Part Number
P-100WK
P-150WK
P-200WK
P-250WK
P-75WK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)

₹ 1,622.00

1 Piece(s) 5 Day(s) or more 10144140.01~220.00176.4Slotted Holes75(80)40(45)1158010043

₹ 4,151.00

1 Piece(s) 5 Day(s) or more 10198220.01~320.00294Slotted Holes95(100)53(56)1379315056

₹ 3,126.55

1 Piece(s) 5 Day(s) or more 10250320.01~485.00392Slotted Holes107(112)60(63)15110220056

₹ 10,400.80

1 Piece(s) 8 Day(s) or more 10305485.01~750.00490Round hole1408020014025090

₹ 1,436.00

1 Piece(s) 21 Day(s) or more 1010080.01~140.00117.6Round hole634095727536