(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ball Bear IPK-22 type

Ball Bear IPK-22 type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All resin, clean room use, descending specification

Part Number
IPK-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,322.87

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 50.1~100.0
Working Load(N) 68.6 Body Material POM Main Ball material POM
Outer Dia. D(Ø) 57 Ball Size (Inch)(Ø) 22.225(7/8) Sub Ball POM
Application Ball Transfer for Clean Room Plastic Body Color White

Please check the type/dimensions/specifications of the part IPK-22 in the Ball Bear IPK-22 type series.