(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· For clean room use, with choice of resin material types to suit the application.
· DuPont™ and Vespel ® are trademarks or registered trademarks of Du Pont.
· ISC The standard cleaning specification of the mold is clean pack, but other cleaning also possible.
Part Number |
---|
ISC-10P1S-P1 |
ISC-10V1S-P1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Body Material | Main Ball material | Sub Ball | Plastic Body Color |
---|---|---|---|---|---|---|---|---|---|
₹ 4,191.31 | 1 Piece(s) | 7 Day(s) or more | 10 | [Plastic] PEEK | [Plastic] PEEK | Stainless Steel | Cream | ||
₹ 6,432.13 | 1 Piece(s) | 7 Day(s) or more | 10 | [Plastic] PEEK | [Plastic] Vespel SP | Stainless Steel | Cream |
Loading...
Type | Standard | Shape | Round-shaped male screw | Withstand Operating Load Range(N) | 1.0~10.0 |
---|---|---|---|---|---|
Working Load(N) | 9.8 | Outer Dia. D(Ø) | 15 | Ball Size (Inch)(Ø) | 9.53(3/8) |
Application | Ball Transfer for Clean Room |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy