(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Gauge, Pressure Meter

Pressure Gauge, Pressure Meter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The pressure meter with the broadest range of uses.

 
Part Number
BN-PG40-10K
BN-PG40A-10K
BN-PG50-10K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(φ)
Display Board
(mm)
Piping position Pipe Connection Bore Dia.

₹ 1,807.02

1 Piece(s) 5 Day(s) or more 4040BackR1/8

₹ 1,807.02

1 Piece(s) 5 Day(s) or more 4040DownR1/4

₹ 1,826.18

1 Piece(s) 5 Day(s) or more 5050BackR1/4

Loading...

  1. 1

Basic Information

Type General-Purpose/Standard Pressure Gauge Maximum Indicated Pressure(Mpa) 1 Operating Pressure(MPa) 0~1.0MPa
Applicable Fluids Air Ambient Temperature(℃) 5~60
X
whatsapp-qr whatsapp-icon