(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

2-Way Solenoid Valve Pilot 2 Port Valve BN-717B

Part Number

Configured Part Number is shown.

Part Number
BN-717B-15-E-100
BN-717B-15-E-200
BN-717B-15-G-100
BN-717B-15-G-200
BN-717B-25-E-100
BN-717B-25-E-200
BN-717B-25-G-100
BN-717B-25-G-200
BN-717BW-15-E-100
BN-717BW-15-E-200
BN-717BW-15-G-100
BN-717BW-15-G-200
BN-717BW-25-E-100
BN-717BW-25-E-200
BN-717BW-25-G-100
BN-717BW-25-G-200
Part NumberVolume DiscountDays to ShipSpecifications Rated Voltage Plumbing Thread Nominal Pressure Rating
(MPa)
Solenoid Form Operating Pressure
(MPa)
Pipe Connection Dia. (Exhaust valve) Effective Sectional Area
(mm2)
Applicable Fluids
9 Day(s) or more StandardAC1001/20.05~1.0Grommet0.05~1.0Rc1/270Air
6 Day(s) or more StandardAC2001/20.05~1.0Grommet0.05~1.0Rc1/270Air
15 Day(s) or more Standard / Water ProofingAC1001/20.05~1.0Waterproof0.05~1.0Rc1/270Air
15 Day(s) or more Standard / Water ProofingAC2001/20.05~1.0Waterproof0.05~1.0Rc1/270Air
9 Day(s) or more StandardAC10010.05~1.0Grommet0.05~1.0Rc1220Air
9 Day(s) or more StandardAC20010.05~1.0Grommet0.05~1.0Rc1220Air
15 Day(s) or more Standard / Water ProofingAC10010.05~1.0Waterproof0.05~1.0Rc1220Air
15 Day(s) or more Standard / Water ProofingAC20010.05~1.0Waterproof0.05~1.0Rc1220Air
15 Day(s) or more StandardAC1001/20.05~0.8Grommet0.05~0.8Rc1/270Clear Water
15 Day(s) or more StandardAC2001/20.05~0.8Grommet0.05~0.8Rc1/270Clear Water
15 Day(s) or more Standard / Water ProofingAC1001/20.05~0.8Waterproof0.05~0.8Rc1/270Clear Water
15 Day(s) or more Standard / Water ProofingAC2001/20.05~0.8Waterproof0.05~0.8Rc1/270Clear Water
15 Day(s) or more StandardAC10010.05~0.8Grommet0.05~0.8Rc1220Clear Water
15 Day(s) or more StandardAC20010.05~0.8Grommet0.05~0.8Rc1220Clear Water
15 Day(s) or more Standard / Water ProofingAC10010.05~0.8Waterproof0.05~0.8Rc1220Clear Water
15 Day(s) or more Standard / Water ProofingAC20010.05~0.8Waterproof0.05~0.8Rc1220Clear Water

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 2-Port
Mounting Orientation Direct Number of Solenoids Single Solenoid Switching Type 2-position Normally Closed
Status at Power Off Self-reset(spring return) Pipe Port Type Rc(R) Plumbing Direct piping
Driving Type Pilot-Operated Poppet Seal Type Standard Pilot Air Supply Internal