(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Silencer BN-2600

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BN-2600-8
BN-2600-10
BN-2600-15
BN-2600-20
BN-2600-25
BN-2600S-6
Part NumberVolume DiscountDays to ShipBody Material Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Mounting Thread Nominal Applicable Fluids Operating Pressure
(MPa)
9 Day(s) or more Aluminum Alloy[R] R40~401/4Air0~1.0
9 Day(s) or more Aluminum Alloy[R] R60~603/8Air0~1.0
14 Day(s) or more Aluminum Alloy[R] R80~801/2Air0~1.0
9 Day(s) or more Aluminum Alloy[R] Rc200~2003/4Air0~1.0
9 Day(s) or more Aluminum Alloy[R] Rc300~3001Air0~1.0
9 Day(s) or more Resin[R] R15~151/8Air0~1.0

Loading...

  1. 1

Basic Information

Type Standard Cover No