(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Compatible Single-Action Fitting EG Joint Union Socket, EGUS

Stainless Steel Compatible Single-Action Fitting EG Joint Union Socket, EGUS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-touch fitting; just insert the pipe into an appropriate position.

 
Part Number
EGUS-20X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,168.96

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Union Straight Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method One-Touch Type Applicable Standards For JIS, G 3448 Nominal Diameter 3 1
Quantity (Nominal Diameter Su) 20 Units Ordered 1

Please check the type/dimensions/specifications of the part EGUS-20X1 in the Stainless Steel Compatible Single-Action Fitting EG Joint Union Socket, EGUS series.

X
whatsapp-qr whatsapp-icon