(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Compatible Single-Action Fitting EG Joint Bidirectional Adjustment Socket, EGBS

Stainless Steel Compatible Single-Action Fitting EG Joint Bidirectional Adjustment Socket, EGBS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,863₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-touch fitting; just insert the pipe into an appropriate position.

 
Part Number
EGBS-13
EGBS-20
EGBS-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity (Nominal Diameter Su)

₹ 2,863.00

1 Piece(s) 7 Day(s) or more 13

₹ 3,143.00

1 Piece(s) 7 Day(s) or more 20

₹ 4,000.00

1 Piece(s) 7 Day(s) or more 25

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 1
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type
Applicable Standards For JIS, G 3448 Units Ordered 1