(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Cap EGC (for JIS G 3448)

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Cap EGC (for JIS G 3448)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-touch fitting; just insert the pipe into an appropriate position.

 
Part Number
EGC-13
EGC-20
EGC-25
EGC-30
EGC-40
EGC-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity (Nominal Diameter Su)

₹ 1,791.58

1 Piece(s) 7 Day(s) or more 13

₹ 2,154.27

1 Piece(s) 7 Day(s) or more 20

₹ 2,629.95

1 Piece(s) 7 Day(s) or more 25

₹ 3,267.62

1 Piece(s) 7 Day(s) or more 30

₹ 3,623.20

1 Piece(s) 7 Day(s) or more 40

₹ 4,579.13

1 Piece(s) 7 Day(s) or more 50

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Others Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 1
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type
Applicable Standards For JIS, G 3448 Units Ordered 1
X
whatsapp-qr whatsapp-icon