(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single-touch fitting; just insert the pipe into an appropriate position.
Part Number |
---|
EGWT-13X1/2 |
EGWT-20X1/2 |
EGWT-20X3/4 |
EGWT-25X1/2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter 3 | Quantity (Nominal Diameter Su) |
---|---|---|---|---|---|---|
₹ 2,007.29 | 1 Piece(s) | 7 Day(s) or more | 1/2 | 13 | ||
₹ 2,364.11 | 1 Piece(s) | 7 Day(s) or more | 1/2 | 20 | ||
₹ 2,377.40 | 1 Piece(s) | 7 Day(s) or more | 3/4 | 20 | ||
₹ 3,346.93 | 1 Piece(s) | 7 Day(s) or more | 1/2 | 25 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Branch | Connection Type - Thread, Tube Branch | Female Branch Tee | Material of Applicable Pipe | Stainless Steel |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | No | Max. Operating Temperature(°C) | 0::80 |
Construction method | One-Touch Type | Applicable Standards | For JIS, G 3448 | Units Ordered | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy