(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Socket with Female Adapter EGFA/A・EGFA

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Socket with Female Adapter EGFA/A・EGFA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,134₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-touch fitting; just insert the pipe into an appropriate position.

 
Part Number
AEGFA-15X1/2
AEGFA-20X3/4
AEGFA-25X1
AEGFA-25X11/4
AEGFA-32X11/2
AEGFA-32X11/4
AEGFA-40X2
AEGFA-40X11/2
EGFA-13X1/2
EGFA-20X1/2
EGFA-20X3/4
EGFA-25X1
EGFA-30X1
EGFA-30X11/4
EGFA-40X11/2
EGFA-40X11/4
EGFA-50X2
EGFA-50X11/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Nominal Diameter 3 Quantity (Nominal Diameter Su)

₹ 1,385.05

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459151/2-

₹ 1,510.29

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459203/4-

₹ 2,264.51

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459251-

₹ 2,283.27

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459251 1/4-

₹ 2,883.69

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459321 1/2-

₹ 2,874.02

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459321 1/4-

₹ 3,930.31

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459402-

₹ 3,893.31

1 Piece(s) 7 Day(s) or more 2For JIS, G 3459401 1/2-

₹ 1,133.76

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1/213

₹ 1,381.82

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1/220

₹ 1,391.29

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-3/420

₹ 1,505.95

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-125

₹ 2,264.51

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-130

₹ 2,283.27

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1 1/430

₹ 2,883.69

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1 1/240

₹ 2,874.02

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1 1/440

₹ 3,930.31

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-250

₹ 3,893.31

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-1 1/250

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Material of Applicable Pipe Stainless Steel
Connection Thread Type Rc Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method One-Touch Type Units Ordered 1
X
whatsapp-qr whatsapp-icon