(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Reducer EGR/A・EGR

Single-Touch Fitting for Stainless Steel Pipes, EG Joint Reducer EGR/A・EGR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,315₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Single-action fitting allowing you to simply insert pipe, no tools or processing are required.

 
Part Number
AEGR-20X15
AEGR-25X20
AEGR-32X25
AEGR-40X25
AEGR-40X32
EGR-20X13
EGR-25X13
EGR-25X20
EGR-30X20
EGR-30X25
EGR-40X20
EGR-40X25
EGR-40X30
EGR-50X20
EGR-50X25
EGR-50X30
EGR-50X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Nominal Diameter 2 Quantity (Nominal Diameter Su) Nominal Diameter (Su) 2

₹ 1,787.56

1 Piece(s) 7 Day(s) or more 2For JIS, G 34592015--

₹ 2,213.78

1 Piece(s) 7 Day(s) or more 2For JIS, G 34592520--

₹ 2,752.31

1 Piece(s) 7 Day(s) or more 2For JIS, G 34593225--

₹ 3,420.56

1 Piece(s) 7 Day(s) or more 2For JIS, G 34594025--

₹ 3,466.09

1 Piece(s) 7 Day(s) or more 2For JIS, G 34594032--

₹ 1,315.29

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--2013

₹ 1,764.62

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--2513

₹ 1,775.04

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--2520

₹ 2,185.71

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--3020

₹ 2,205.24

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--3025

₹ 2,727.25

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--4020

₹ 2,749.27

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--4025

₹ 2,752.31

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--4030

₹ 3,399.89

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--5020

₹ 3,411.64

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--5025

₹ 3,420.56

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--5030

₹ 3,466.09

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448--5040

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Material of Applicable Pipe Stainless Steel
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type
Units Ordered 1
X
whatsapp-qr whatsapp-icon