(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Touch EG Joint Socket Fitting for Stainless Steel Piping, EGS/A・EGS

Single-Touch EG Joint Socket Fitting for Stainless Steel Piping, EGS/A・EGS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,006₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-touch fitting by simply inserting the pipe in correct position.

 
Part Number
AEGS-15
AEGS-20
AEGS-25
AEGS-32
AEGS-40
EGS-13
EGS-20
EGS-25
EGS-30
EGS-40
EGS-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Quantity (Nominal Diameter Su)

₹ 1,324.40

1 Piece(s) 7 Day(s) or more 2For JIS, G 345915-

₹ 1,649.87

1 Piece(s) 7 Day(s) or more 2For JIS, G 345920-

₹ 1,942.73

1 Piece(s) 7 Day(s) or more 2For JIS, G 345925-

₹ 2,492.42

1 Piece(s) 7 Day(s) or more 2For JIS, G 345932-

₹ 3,210.85

1 Piece(s) 7 Day(s) or more 2For JIS, G 345940-

₹ 1,005.64

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-13

₹ 1,316.05

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-20

₹ 1,626.93

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-25

₹ 1,942.73

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-30

₹ 2,492.42

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-40

₹ 3,210.85

1 Piece(s) 7 Day(s) or more 1For JIS, G 3448-50

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Material of Applicable Pipe Stainless Steel Surface Treatment No
Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type Units Ordered 1
X
whatsapp-qr whatsapp-icon