(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Single-action fitting allowing you to simply insert pipe, no tools or processing are required.
Part Number |
---|
AEG45E-15 |
AEG45E-20 |
AEG45E-25 |
AEG45E-32 |
AEG45E-40 |
EG45E-13 |
EG45E-20 |
EG45E-25 |
EG45E-30 |
EG45E-40 |
EG45E-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Operating Pressure (MPa) | Applicable Standards | Nominal Diameter 1 | Quantity (Nominal Diameter Su) |
---|---|---|---|---|---|---|---|---|
₹ 1,523.42 | 1 Piece(s) | 7 Day(s) or more | 2 | For JIS, G 3459 | 15 | - | ||
₹ 2,277.22 | 1 Piece(s) | 7 Day(s) or more | 2 | For JIS, G 3459 | 20 | - | ||
₹ 3,434.13 | 1 Piece(s) | 7 Day(s) or more | 2 | For JIS, G 3459 | 25 | - | ||
₹ 4,334.73 | 1 Piece(s) | 7 Day(s) or more | 2 | For JIS, G 3459 | 32 | - | ||
₹ 5,418.87 | 1 Piece(s) | 7 Day(s) or more | 2 | For JIS, G 3459 | 40 | - | ||
₹ 1,276.67 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 13 | ||
₹ 1,514.67 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 20 | ||
₹ 2,250.67 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 25 | ||
₹ 3,434.13 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 30 | ||
₹ 4,334.73 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 40 | ||
₹ 5,418.87 | 1 Piece(s) | 7 Day(s) or more | 1 | For JIS, G 3448 | - | 50 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 45° Elbow | Material of Applicable Pipe | Stainless Steel |
Surface Treatment | No | Max. Operating Temperature(°C) | 0::80 | Construction method | One-Touch Type |
Units Ordered | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy