(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Fitting J-90° Elbow (Reducing) for Cross-Linked Polyethylene-Polybutene Pipes【5 Pieces Per Package】

Press Fitting J-90° Elbow (Reducing) for Cross-Linked Polyethylene-Polybutene Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,388₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fittings for cross-linked polyethylene and Polybutene pipes.

 
Part Number
J90E-16X13
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 5,388.00

1 Pack(s)

5 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 90° Elbow Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1.5 Surface Treatment No Max. Operating Temperature(℃) 0::80
Construction method Press Type(For Cross-Linked Resin Pipe) Nominal Diameter 16 Nominal Diameter 2 13
Units Ordered 1 Pack (5 pieces filled)

Please check the type/dimensions/specifications of the part J90E-16X13 in the Press Fitting J-90° Elbow (Reducing) for Cross-Linked Polyethylene-Polybutene Pipes series.

X
whatsapp-qr whatsapp-icon