(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Press type fitting for resin pipes with cost-effectiveness.
Part Number |
---|
J90E-10 |
J90E-13 |
J90E-16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|---|
₹ 3,252.00 | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) or more | 10 | ||
₹ 3,536.00 | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) or more | 13 | ||
₹ 3,644.00 | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) or more | 16 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 90° Elbow | Applicable Tube Material | Polyethylene / Polybutene |
Maximum Operating Pressure(MPa) | 1.5 | Surface Treatment | No | Max. Operating Temperature(℃) | 0::80 |
Construction method | Press Type(For Cross-Linked Resin Pipe) | Units Ordered | 1 Pack (5 pieces filled) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy