(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Ball Valve (Regular Port Type)

Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Ball Valve (Regular Port Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,688₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Made of stainless steel, high durability. ·High safe non-petrochemical materials used.

 
Part Number
KB-30X11/4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,688.02

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 2
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method Expansion tube type
Nominal Diameter 3 1 1/4 Quantity (Nominal Diameter Su) 30 Units Ordered 1

Please check the type/dimensions/specifications of the part KB-30X11/4 in the Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Ball Valve (Regular Port Type) series.

X
whatsapp-qr whatsapp-icon