(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Press Reducer with Safety Function for Stainless Steel Pipes

Double Press Reducer with Safety Function for Stainless Steel Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Fitting for stainless steel pipes with a safety function that uses sealing material.

Part Number
WP-R-20X13
WP-R-25X13
WP-R-25X20
WP-R-30X13
WP-R-30X20
WP-R-30X25
WP-R-40X13
WP-R-40X20
WP-R-40X25
WP-R-40X30
WP-R-50X20
WP-R-50X25
WP-R-50X30
WP-R-50X40
WP-R-60X20
WP-R-60X25
WP-R-60X30
WP-R-60X40
WP-R-60X50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity (Nominal Diameter Su) Nominal Diameter (Su) 2

₹ 904.22

1 Piece(s) 7 Day(s) or more 2013

₹ 1,215.36

1 Piece(s) 7 Day(s) or more 2513

₹ 1,216.49

1 Piece(s) 7 Day(s) or more 2520

₹ 1,529.58

1 Piece(s) 7 Day(s) or more 3013

₹ 1,532.62

1 Piece(s) 7 Day(s) or more 3020

₹ 1,529.58

1 Piece(s) 7 Day(s) or more 3025

₹ 1,898.44

1 Piece(s) 7 Day(s) or more 4013

₹ 1,902.76

1 Piece(s) 7 Day(s) or more 4020

₹ 1,905.42

1 Piece(s) 7 Day(s) or more 4025

₹ 1,923.05

1 Piece(s) 7 Day(s) or more 4030

₹ 3,910.67

1 Piece(s) 7 Day(s) or more 5020

₹ 2,378.78

1 Piece(s) 7 Day(s) or more 5025

₹ 2,398.31

1 Piece(s) 7 Day(s) or more 5030

₹ 2,407.62

1 Piece(s) 7 Day(s) or more 5040

₹ 4,742.96

1 Piece(s) 7 Day(s) or more 6020

₹ 4,758.13

1 Piece(s) 7 Day(s) or more 6025

₹ 3,414.16

1 Piece(s) 7 Day(s) or more 6030

₹ 3,432.56

1 Piece(s) 7 Day(s) or more 6040

₹ 3,415.67

1 Piece(s) 7 Day(s) or more 6050

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press with Safety Function Units Ordered 1
X
whatsapp-qr whatsapp-icon