(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·It has a safety function.
·It can be said that the durability of double-pressed stainless steel pipes is equivalent to that of buildings.
·For stainless steel pipes for general piping, we were able to make use of the excellent strength of stainless steel to reduce the thickness of the pipes.
·Stainless steel is a highly safe, non-petrochemical material used in equipment and facilities where hygiene is important, such as medical equipment, kitchen equipment, and the food industry.
·Consideration for the environment is emphasized in piping materials.
·In renovation work, consideration for the building side is an important issue.
·Double pressing does not require the use of fire or the removal of moisture during construction, so construction can be done safely and without wasting time.
Part Number |
---|
WP-BS-13 |
WP-BS-20 |
WP-BS-25 |
WP-BS-30 |
WP-BS-40 |
WP-BS-50 |
WP-BS-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity (Nominal Diameter Su) |
---|---|---|---|---|---|
₹ 1,274.16 | 1 Piece(s) | 7 Day(s) or more | 13 | ||
₹ 1,401.36 | 1 Piece(s) | 7 Day(s) or more | 20 | ||
₹ 1,715.05 | 1 Piece(s) | 7 Day(s) or more | 25 | ||
₹ 2,047.22 | 1 Piece(s) | 7 Day(s) or more | 30 | ||
₹ 2,548.78 | 1 Piece(s) | 7 Day(s) or more | 40 | ||
₹ 3,308.91 | 1 Piece(s) | 7 Day(s) or more | 50 | ||
₹ 4,832.93 | 1 Piece(s) | 7 Day(s) or more | 60 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Material of Applicable Pipe | Stainless Steel | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Max. Operating Temperature(°C) | 0::80 | Construction method | Press with Safety Function |
Units Ordered | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy