(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
·Fitting for stainless steel pipes with a safety function that uses sealing material.
Part Number |
---|
WP-90CE-13 |
WP-90CE-20 |
WP-90CE-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity (Nominal Diameter Su) |
---|---|---|---|---|---|
₹ 674.33 | 1 Piece(s) | 7 Day(s) or more | 13 | ||
₹ 838.58 | 1 Piece(s) | 7 Day(s) or more | 20 | ||
₹ 1,221.11 | 1 Piece(s) | 7 Day(s) or more | 25 |
Loading...
Type | Fitting | Material | SUS304 | Applicable Fluid | Water / Air / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 90° Elbow | Material of Applicable Pipe | Stainless Steel |
Max. Operating Pressure(MPa) | 2 | Surface Treatment | No | Max. Operating Temperature(°C) | 0::80 |
Construction method | Press with Safety Function | Units Ordered | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy