(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Press 90° Elbow with Safety Function, Applicable to Stainless Steel Pipes

Double Press 90° Elbow with Safety Function, Applicable to Stainless Steel Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,268₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Fitting for stainless steel pipes with a safety function that uses sealing material.

Part Number
WP-90E-20X13
WP-90E-30
WP-90E-40
WP-90E-50
WP-90E-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Quantity (Nominal Diameter Su) Nominal Diameter (Su) 2

₹ 1,268.47

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, different diameters-90° Elbow2013

₹ 2,235.45

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters90° Elbow-30-

₹ 2,766.40

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters90° Elbow-40-

₹ 3,156.64

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters90° Elbow-50-

₹ 5,049.38

1 Piece(s) 7 Day(s) or more Pipe⇔Pipe, same diameters90° Elbow-60-

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 2 Surface Treatment No
Max. Operating Temperature(°C) 0::80 Construction method Press with Safety Function Units Ordered 1
X
whatsapp-qr whatsapp-icon